Online & Phone Support

Related Links

Online & Phone Support

Support Products

USB to Serial Adapter (9300-USBS)

A Cost Effective Solution for Connecting Your Newer PC to Automation Equipment

Computers with serial ports are becoming very difficult to find. This presents a problem when you need to connect to the serial port of a control device. The Allen-Bradley USB to Serial adapter (9300-USBS) is a simple, convenient way to solve this dilemma. With the 9300-USBS, you can still use serial communications equipment, and reduce the headaches of configuring a third-party USB adapter. The kit comes complete with everything needed to convert your USB port into a fully functional serial port.

The USB to Serial adapter offers consistent connectivity to serial devices using a USB port:

Kit Includes: